??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SFAPI-471K-UL-TR
Bill of material
SFAPI-471K-UL-TR
Part Number
SFAPI-471K-UL-TR
Description
Fixed Axial Power Inductor 470µH 315mA 1.15 OHM TH T&R
DCR Max.
1,150 Ω
Saturation
0,315 A
Inductance
470 µH
Max Height
16,5 mm
Dimensions Max
16.5*6.6 mm
Shielding
No
Previews
3D
2D
Download CAD models