??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SFAPI-330K-UL-TR
Bill of material
SFAPI-330K-UL-TR
Part Number
SFAPI-330K-UL-TR
Description
Fixed Axial Power Inductor 33µH 1.008A 75 mOHM TH T&R
DCR Max.
0,075 Ω
Saturation
1,008 A
Inductance
33 µH
Max Height
16,5 mm
Dimensions Max
16.5*6.6 mm
Shielding
No
Previews
3D
2D
Pobierz modele CAD