??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SFAPI-122K-UL
Bill of material
SFAPI-122K-UL
Part Number
SFAPI-122K-UL
Description
Fixed Axial Power Inductor 1.2mH 200mA 2.65 OHM TH
DCR Max.
2,650 Ω
Saturation
0,200 A
Inductance
1200 µH
Max Height
16,5 mm
Dimensions Max
16.5*6.6 mm
Shielding
No
Previews
3D
2D
Download CAD models