??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
SFAN, SSFAN, PSFAN, PSSFAN, RSFAN, RSSFAN, SFUN, SSFUN, PSFUN, PSSFUN, PSFGN, PSSFGN - Shafts - One End Threaded
Bill of material
SFAN15-25-F2-B0-P4
Part Number
D Tolerance Selection
Material
Surface Treatment
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Shaft End P Change to Fine Thread
PMC(Fine) Selection
PMS(Fine) Selection
P Selection
(Y) Max.
mm
R
mm
Left Side C
mm
Right Side C
mm
Set Screw Flats
FC 1mm Increment
mm
WFC 1mm Increment
mm
A 1mm Increment
mm
E 1mm Increment
mm
h
0.0 mm
90-deg. Set Screw Flats
RC 1mm Increment
mm
WRC 1mm Increment
mm
Y 1mm Increment
mm
b1
0 mm
h
0.0 mm
Add Keyway
KC 1mm Increment
mm
G 1mm Increment
mm
b
0 mm
t
0.0 mm
Shaft End P Undercut
Wrench Flats
SC 1mm Increment
mm
W
0 mm
l1
0 mm
Previews
3D
Dimension
2D
Download CAD models