??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Misumi
Description
SFAKEU,PSFAKEU - Linear Shafts / Keyway on One Side / h6,h7 / cf53 / EN1.1213
Bill of material
SFAKEU16-30-F5
Part Number
Type
SFAKEU
D Tolerance Selection
Material
Cf53
Surface Treatment
-
D
mm
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
W
mm
H
mm
C
mm
L Dimension Tolerance Change
Wrench Flats
SC 1mm Increment
mm
W
0 mm
l1
0 mm
Previews
3D
2D
Download CAD models