??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Misumi
Description
SFAH, SSFAH, PSFAH, PSSFAH, RSFAH, RSSFAH, SFUH, SSFUH, PSFUH, PSSFUH, PSFGH, PSSFGH, SSFGH, SFAJ, SSFAJ, PSFAJ, PSSFAJ, RSFAJ, RSSFAJ, SFUJ, SSFUJ, PSFUJ, PSSFUJ, PSFGJ, PSSFGJ, SSFGJ - Shafts - Both Ends Stepped and Tapped - Both Ends Stepped
Bill of material
SFAH16-25-F2-P6-M3-T2
Part Number
Type Selection
D Tolerance Selection
Material
Surface Treatment
D
mm
L Dimension Tolerance Change
L 1mm Increment (0.1mm Increment for LKC)
mm
Enter value for L
L 1mm Increment (0.1mm Increment for LKC)
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
M(Coarse) Selection
(Y) Max.
mm
Left Side R
mm
Right Side R
mm
C
mm
Wrench Flats
SC 1mm Increment
mm
WSC 1mm Increment
mm
X 1mm Increment
mm
W
0 mm
l1
0 mm
Set Screw Flats
FC 1mm Increment
mm
WFC 1mm Increment
mm
A 1mm Increment
mm
E 1mm Increment
mm
h
0 mm
90-deg. Set Screw Flats
RC 1mm Increment
mm
WRC 1mm Increment
mm
Y 1mm Increment
mm
b1
0 mm
Add Keyway
WKC 1mm Increment
mm
C 1mm Increment
mm
KC 1mm Increment
mm
G 1mm Increment
mm
b
0 mm
t
0.0 mm
Change The Effective Tap Depth to x3
Left Side Set Screw Flat at Step
LFC 1mm Increment
mm
A 1mm Increment
mm
H
0 mm
Right Side Set Screw Flat at Step
RFC 1mm Increment
mm
E 1mm Increment
mm
H
0 mm
Set Screw Flats (Depth Designated Type)
FCJ 1mm Increment
mm
V 1mm Increment
mm
AJ
mm
EJ
mm
HH
Previews
3D
Dimension
2D
Download CAD models