??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tellurerota
Description
SF/NL - Pneumatic wheels, fixed bracket type "NL"
Bill of material
828601
Code
828601
Wheel hub type
CR
Wheel diameter
260 mm
Wheel width
60 mm
Overall height
311 mm
Top plate outer dimensions
200x120 mm
Hole spacing
160x120 mm
Hole width
14 mm
Load capacity
390 daN
Weight
2.98 kg
Technical description
Technical description
Previews
3D
Dimension
2D
Download CAD models