??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tellurerota
Description
SF/NL - Pneumatic wheels, fixed bracket type "NL"
Bill of material
826601
Code
Wheel hub type
Wheel diameter
260R mm
Wheel width
85
Overall height
300 mm
Top plate outer dimensions
200x160 mm
Hole spacing
160x120 mm
Hole width
14 mm
Load capacity
150 daN
Weight
kg
Technical description
Technical description
Previews
3D
Dimension
2D
Download CAD models