目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
515702
Tellurerota
Institutional
51 - INJECTION MOULDED RUBBER WHEELS, POLYPROPYLENE CENTER
Injection moulded rubber wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/institutional/serie51/51nl/51_sf_nl_asmtab.prj},{NB=515702},{COD=515702},{D=100},{BR=2},{F=30},{H=128},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=35},{LC=35},{W=0.37},{INFO=Technical description},{PPATH=51_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Tellurerota
Description
SF/NL - Injection moulded rubber wheels, fixed bracket type "NL"
Bill of material
515702
Code
515702
515702
mm
Wheel diameter
100
100
Wheel width
30
30
mm
Overall height
128
128
mm
Top plate outer dimensions
100x85
mm
Hole spacing
80x60
mm
Hole width
9
mm
Load capacity
35
35
daN
Weight
0.37
0.37
kg
Technical description
Technical description
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型