您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
658803
Tellurerota
Industrial - Heavy duty and mechanical handling
65AL - TR POLYURETHANE WHEELS, ALUMINIUM CENTRE
TR polyurethane wheels, aluminium centre, extra-heavy duty brackets type (EP)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie65_al/65ep/sf_ep_asmtab.prj},{NB=658803},{COD=658803},{D=125},{F=35},{H=164},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=48},{O=0},{LC=350},{TG=0},{DD=20},{PPATH=sf_ep_asmtpl.prj},{TG1= 0, 'No', 1, 'Yes'},{W=1.45},{INFO=Catalogue}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Tellurerota
Description
SF/EP - "TR" polyurethane wheels, aluminium centre, fixed bracket type "EP"
Bill of material
658803
Code
658803
658803
Wheel diameter
125
125
mm
Wheel width
35
35
mm
Overall height
164
164
mm
Top plate outer dimensions
100x85
100x85
mm
Hole spacing
80x60
80x60
mm
Hole width
9
9
mm
Load capacity
350
350
daN
Threadguards
No
Yes
No
Yes
Weight
1.45
1.45
kg
Technical description
Catalogue
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型