??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Tellurerota
Description
SF/EES MHD - “TR-ROLL” polyurethane wheels cast iron centre, fixed electrowelded sprung loaded bracket type EES MHD
Bill of material
625806
Code
625806
Wheel diameter
200 mm
Wheel width
50 mm
Overall height
268 mm
Top plate outer dimensions
135x110 mm
Hole spacing
105x80 mm
Hole width
11 mm
Offset
100 mm
Maximum load capacity
400 daN
Minimum load capacity
50 daN
Maximum spring suspension
25 mm
Load capacity 4 km/h
800 daN
Load capacity 6 km/h
800 daN
Load capacity 10 km/h
640 daN
Load capacity 16 km/h
480 daN
Weight
7.97 kg
Technical description
Technical description
미리보기
3D
치수도
2D
CAD모델 다운로드