??
Catalog navigation
CAD model selection
Selectable products: 41
HELP_VARIABLE
Company
KSB
Description
Sewabloc Horizontal - Dry-installed Volute Casing Pump
Bill of material
Sewabloc H D 080-317
Component size
Bearing bracket
Design concept
Dimension standard - suction flange
Drilling standard - suction flange
Nominal pressure - suction flange drilling
Nominal pressure - suction flange dimension
Nominal diameter - suction flange
Dimension standard - discharge flange
Drilling standard - discharge flange
Nominal pressure - discharge flange drilling
Nominal pressure - discharge flange dimension
Nominal diameter - discharge flange
Drive standard
Type of motor enclosure
Motor construction type
Rated frequency
Number of motor poles
Motor size
Temperature class motor
Type of explosion protection
Motor manufacturer
Efficiency class
Rated power
Motor material
Type series motor manufacturer
Extended shaft
Motor current type
Motor voltage
Motor SAP material number
Spacer flange
Previews
3D
Dimension
2D
Download CAD models