??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SETW - Snap ring for conveyor
Bill of material
SETW8
Part Number
SETW8
Type
SETW
No.
8
d3
7.400 mm
d4
10.600 mm
t
0.700 mm
b
1.600 mm
d0
3.000 mm
d2
7.600 mm
Supplementary Value
1.100 mm
C1
0.450 mm
Previews
3D
2D
Download CAD models