??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IWATA MFG. CO., LTD.
Description
Set screw type-Series hole
Bill of material
FS03NV007-A
Material
A6063BE
Diameter
3 mm
Basic dimension
7 mm
Dimension
23.5 mm
Mass
4 g
order number
FS03NV007-A
Previews
3D
Dimension
2D
Download CAD models