??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Set Han3A receptacle AC LC duplex SM GOF
Bill of material
HARTING 09575680501000
Product number of the Manufacturer
09575680501000
Preview
Short Description
Connectors, Contacts: 2, + 3x 300 V AC, Hood, Size: Han® 3 A, Material: Aluminium die-cast, Powder-coated, Degree of protection: IP65, IP67
Long Description
Connectors, Contacts: 2, + 3x 300 V AC, Hood, Size: Han® 3 A, Material: Aluminium die-cast, Powder-coated, Degree of protection: IP65, IP67
Manufacturer Type Description
Set Han3A receptacle AC LC duplex SM GOF
Alternative product number
09 57 568 0501 000
Manufacturer Name
HARTING
Delivery Time
56
Design of housing surface
powder-coated
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
Brand
LC duplex
Pole number
2
Manufacturer product description
Set Han3A receptacle AC LC duplex SM GOF
certificate/approval
0
material of housing
aluminium die-cast
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models