??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Set Han3A M receptacle 2x LC dup. SM GOF
Bill of material
HARTING 09574670005000
Product number of the Manufacturer
09574670005000
Preview
Short Description
Connectors, Contacts: 4, Size: Han® 3 A, Material: Zinc die-cast, Powder-coated, Degree of protection: IP65, IP67
Long Description
Connectors, Contacts: 4, Size: Han® 3 A, Material: Zinc die-cast, Powder-coated, Degree of protection: IP65, IP67
Manufacturer Type Description
Set Han3A M receptacle 2x LC dup. SM GOF
Alternative product number
09 57 467 0005 000
Manufacturer Name
HARTING
Delivery Time
56
Design of housing surface
powder-coated
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
Brand
LC duplex
Pole number
4
Manufacturer product description
Set Han3A M receptacle 2x LC dup. SM GOF
certificate/approval
0
material of housing
Zink print cast
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models