??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Riegler
Description
Service units, 2-piece with metal bowl, sight glass and joiner for wall mounting, semi-automatic drain valve
Bill of material
GCL 34
Art. No.
Threas
Flow rate
4200 l/min
Size
600
A
190.0 mm
B
363.0 mm
C
144.0 mm
D
219.0 mm
Previews
3D
Dimension
2D
Download CAD models