??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Server with Windows - Hardware appliance
Bill of material
7990.101
Model No.
7990.101
Designation 1
RiZone
Designation 2
Hardware appliance
Designation 3
Server with Windows
PDF Catalog
PDF Catalog
Width
482.6 mm
Height
44 mm
Depth
750 mm
Weight
0.000 kg
CNSECLASS51
27-18-07-53
CNSECLASS70
19-21-07-09
CNSECLASS80
19-24-02-01
CNSETIM40
EC000501
Previews
3D
Dimension
2D
Download CAD models