??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 30 Jun 2016.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 4
HELP_VARIABLE
Company
Rittal
Description
Server enclosure, 1000 mm deep - Based on TE 7000
Bill of material
7000.885(2)
Part number
DETAIL
PDF Catalog
PDF Catalog
Designation 1
TE 7000 server enclosure without side panels
Width
mm
Height
2000 mm
Depth
1000 mm
Distance between 482.6 mm (19'') levels in its delivered state
745 mm
CNSECLASS51
27-18-02-01
CNSECLASS70
27-18-02-07
CNSECLASS80
27-18-02-07
CNSETIM40
EC002499
Previews
3D
Dimension
2D
Download CAD models