??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Camozzi
Description
Series VNR60-1 unidirectional valves
Bill of material
VNR60 8-1/4
MOD
Ø
mm
B
Ø
mm
L
mm
N
mm
SW
mm
Flow 6 bar
bar
Min. operating pressure
0.2 bar
Max operating pressure
10 bar
Weight
g
Infotext
Information
Infotext
Previews
3D
Dimension
2D
Download CAD models