??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Camozzi
Description
Series VEQ compact ejectors
Bill of material
VEQ-05NC-S
Series
VEQ
Venturi nozzle diameter
Valve type
Version
Nozzle Ø
mm
Degree of discharge
87.000 %
Max suction capacity
(l/min)
Consumption
(l/min)
Exhaust consumption
10.000 (m³/h)
Noise in suction
[db(A)]
Noise in mantaining
[db(A)]
Working pressure
3,5 - 6 bar
Int diameter compressed air tube
mm
Int diameter for vacuum tube
mm
Delta temperature
0 / 50° °C
L
0.000 mm
L1
0.000 mm
Previews
3D
Dimension
2D
Download CAD models