??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
igus
Description
Series TZ26 - Loops open along the inner radius
Bill of material
0.448 m TZ26.120.063.0
Part no.
TZ26.120
Info PDF
INFO
Bending radius
mm
Tie-wraps
Installation type
unsupported
Chain length
Fixed end in the middle of travel distance
Delta M
mm
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
Effective travel distance
276.0 mm
Required chain length
mm
Number of links
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
Color
Calculated chain length
448.0 mm
Number of links
8
Nominal height
176 mm
Overlength Energy Chain radius in final position including safety
172 mm
Pi x R + safety
310 mm
Previews
3D
尺寸
2D
下載CAD模型