??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
igus
Description
Series T3.29 - Crossbars removable along the inner and outer radius
Bill of material
0.315 m T3.29.070.038.0 (-,-)
Part no.
Info PDF
INFO
Inner width Bi
mm
Outer width Ba
mm
Bending radius
38 mm
Installation type
unsupported
Chain length
Fixed end in the middle of travel distance
Delta M
mm
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
Effective travel distance
210 mm
Required chain length
mm
Number of links
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
Color
Mounting bracket moving end
Options for mounting bracket - moving end
Mounting bracket fixed end
Options for mounting bracket - fixed end
Calculated chain length
315 mm
Number of links
21
Nominal height
116 mm
Overlength Energy Chain radius in final position including safety
111 mm
Pi x R + safety
210 mm
Weight
kg
Previews
3D
Dimension
2D
Download CAD models