??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
igus
Description
Series RX48 - Lids removable along the outer radius
Bill of material
0.576 m RX48.120.120.0 (-,-)
Part no.
RX48.120
Info PDF
INFO
Inner width Bi
120 mm
Outer width Ba
147.6 mm
Bending radius
mm
Installation type
unsupported
Chain length
Fixed end in the middle of travel distance
Delta M
mm
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
Effective travel distance
202 mm
Required chain length
mm
Number of links
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
Color
HT material only for Energy Tubes
Mounting bracket moving end
Insert nuts for mounting bracket - moving end
Mounting bracket fixed end
Insert nuts for mounting bracket - fixed end
Calculated chain length
576.0 mm
Number of links
12
Nominal height
324 mm
Overlength Energy Chain radius in final position including safety
210 mm
Pi x R + safety
475 mm
Weight
1.587 kg/m
プレビュー
3D
情報
2D
ダウンロード(CADデータ)