??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
igus
Description
Series R68 - Lids removable along the outer radius
Bill of material
0.504 m 68.125.100.0 (-,-)
Part no.
Info PDF
INFO
Inner width Bi
mm
Outer width Ba
mm
Bending radius
mm
Installation type
Chain length
Fixed end in the middle of travel distance
Delta M
mm
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
Effective travel distance
228.0 mm
Required chain length
mm
Number of links
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
Color
HT material only for Energy Tubes
Mounting bracket moving end
Options for mounting bracket - moving end
Mounting bracket fixed end
Options for mounting bracket - fixed end
Possible installation conditions for mounting brackets
Calculated chain length
504 mm
Number of links
14
Nominal height
264 mm
Overlength Energy Chain radius in final position including safety
186 mm
Pi x R + safety
390 mm
Height
0 mm
Excess length on long travel lengths including safety, gliding
0 mm
Additional safety
0 mm
ΔCL - Offset fixed point
0 mm
Weight
kg
Previews
3D
Dimension
2D
Download CAD models