??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 7
HELP_VARIABLE
Company
igus
Description
Series R2i.40 - Lids openable along the inner radius, from both sides
Bill of material
0.48 m R2i.40.100.080.0 (-,-)
Part no.
Info PDF
INFO
Inner width Bi
mm
Outer width Ba
mm
Bending radius
mm
Installation type
unsupported
Chain length
Fixed end in the middle of travel distance
Delta M
mm
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
gewünschte Kettenlänge
mm
Number of links
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
Color
ESD Materials - Energy Chains / Energy Tube
Without pretension
HT material only for Energy Tubes
Mounting bracket moving end
Mounting bracket fixed end
Calculated chain length
480.0 mm
Number of links
10
Nominale Einbauhöhe
214 mm
Overlength Energy Chain radius in final position including safety
179 mm
Pi x R + safety
350 mm
Weight
kg
Previews
3D
Wymiar
2D
Pobierz modele CAD