??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
igus
Description
Series R157 - Lids openable along the inner radius, from both sides
Bill of material
0.552 m 157.090.100.0 (-,-)
Part no.
Info PDF
INFO
Inner width Bi
mm
Outer width Ba
mm
Bending radius
mm
Installation type
unsupported
Chain length
Fixed end in the middle of travel distance
Delta M
mm
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
Effective travel distance
284 mm
Required chain length
mm
Number of links
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
Color
HT material only for Energy Tubes
Mounting bracket moving end
Mounting bracket fixed end
Calculated chain length
552.0 mm
Number of links
12
Nominal height
250 mm
Overlength Energy Chain radius in final position including safety
194 mm
Pi x R + safety
410 mm
Weight
kg
Previews
3D
Dimension
2D
Download CAD models