??
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Liebherr-Components
Description
Series-production range acc. ISO 6022
Bill of material
ISO MF3/63/40*25-270/GW/A/Z/1/B0/D0/W0/N0/E3/G
Product key
ISO MF3/63/40*25-270/GW/A/Z/1/B0/D0/W0/N0/E3/G
Series
ISO
Mounting type
Connection type
Piston diameter
mm
Piston rod diameter
mm
Installation length
mm
Enter value for EL
Installation length
mm
cm
inch
ft
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
Stroke displayed in 3D model
Piston rod connection
Piston rod coating
Hydraulic port
Hydraulic port location at head
Hydraulic port (INFO)
Control block assembly
End of stroke cushioning (adjustable)
Position measuring system
Proximity switch
Vent port
Paint
Max. pressure
250 bar
Max. compressive force
77.9 kN
Max. tensile force
46.5 kN
Previews
3D
Dimension
2D
Download CAD models