P1PS040DS7G0000
PARKER AUTOMATION DIVISION EUROPE
Actuators
Standard cylinder
Series P1P Compact according to ISO 21287- 20-100mm
Powered by
CAD모델 선택
{parker_origa/aktorik/kompaktzylinder/p1p/p1p_asm.prj},{NB=P1PS040DS7G0000(0000)BG},{ZYL=40},{STROKE=0},{FUNCTION=0},{SEAL=0},{THREAD=7},{CONNECT1=0},{CONNECT2=0},{CONNECT3=0},{CONNECT4=0},{XD=77.00},{AF=12.00},{BG=16.00},{C=6.00},{D=12.00},{D1=M5},{D2=5.00},{D3=33.00},{EE=G1/8},{E=56.00},{E1=28.00},{E2=28.50},{FP=50.00},{G=15.25},{KF=M8},{ME=10.00},{N=10.00},{PL=8.00},{RR=5.1},{RT=M6},{RT1=6.00},{RT2=4.92},{TG=38.00},{TT=8.00},{WH=7.00},{ZA=45.00},{ZB=52.00},{AM=19.00},{KK=M10 x 1,25},{KK1=10.00},{KK2=8.16},{D11=5.00},{D12=4.13},{EE1=9.728},{EE2=8.57},{KF1=8.00},{KF2=6.65},{Z1=55.00},{R1=9.00},{R2=9.00},{S=0.00},{M1=5.00},{M2=16.00},{M3=10.00},{R3=12.00},{R4=13.00},{R5=6.00},{PPATH=p1p_sbl.prj},{N1=11.50}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
Series P1P-S Compact - D20-100mm - According to ISO 21287
Bill of material
P1PS040DS7G0000
Cylinder diameter
40
40
mm
Stroke length
mm
값 입력 STROKE
Stroke length
mm
cm
inch
ft
확인
version
D...Double acting
S...Single acting: spring return (Bore 20-63mm)
T...Single acting: Spring extended (Bore 20-63mm)
K...Trough Piston rod
D...Double acting
S...Single acting: spring return (Bore 20-63mm)
T...Single acting: Spring extended (Bore 20-63mm)
K...Trough Piston rod
mm
Type of seals
S...Standard -20°C to +80°C
F...High temperature version -10°C to +120°C Non magnetic function
L...Low temperature version -40°C to +80°C
S...Standard -20°C to +80°C
F...High temperature version -10°C to +120°C Non magnetic function
L...Low temperature version -40°C to +80°C
mm
Piston rod thread
7...Female
8...Male
7...Female
8...Male
mm
Cylinder mounting
0 - Without
flange MF1/MF2 front end cap
Food mounting (both sides)
0 - Without
flange MF1/MF2 front end cap
Food mounting (both sides)
mm
Cylinder mounting
0 - Without
pivot bracket with rigid bearing AB3
Clevis bracket MP4
Swivel eye bracket MP6
Clevis bracket AB6
flange MF1/MF2
0 - Without
pivot bracket with rigid bearing AB3
Clevis bracket MP4
Swivel eye bracket MP6
Clevis bracket AB6
flange MF1/MF2
mm
Cylinder mounting
0 - Without
0 - Without
mm
Sensor
0 - Without
Sensor-PNP 10-30V DC - P8S-GPSHX
Sensor-PNP 10-30V DC - P8S-GPMHX
Sensor-PNP 10-30V DC - P8S-GPFLX
Sensor-PNP 10-30V DC - P8S-GPFTX
Reed-Sensor-PNP 10-30V AC / DC - P8S-GSSHX
Reed-Sensor-PNP 10-30V AC / DC - P8S-GSMHX
Reed-Sensor-PNP 10-30V AC / DC - P8S-GSFLX
Reed-Sensor-PNP 10-30V AC / DC - P8S-GSFTX
Reed-Sensor-PNP 10-30V AC / DC - P8S-GCFPX
Reed-Sensor-PNP 10-120V AC / DC - P8S-GRFLX
Reed-Sensor-PNP 10-30V AC / DC - P8S-GRFLX2
0 - Without
Sensor-PNP 10-30V DC - P8S-GPSHX
Sensor-PNP 10-30V DC - P8S-GPMHX
Sensor-PNP 10-30V DC - P8S-GPFLX
Sensor-PNP 10-30V DC - P8S-GPFTX
Reed-Sensor-PNP 10-30V AC / DC - P8S-GSSHX
Reed-Sensor-PNP 10-30V AC / DC - P8S-GSMHX
Reed-Sensor-PNP 10-30V AC / DC - P8S-GSFLX
Reed-Sensor-PNP 10-30V AC / DC - P8S-GSFTX
Reed-Sensor-PNP 10-30V AC / DC - P8S-GCFPX
Reed-Sensor-PNP 10-120V AC / DC - P8S-GRFLX
Reed-Sensor-PNP 10-30V AC / DC - P8S-GRFLX2
mm
XD
77.00
77.00
mm
min
12.00
12.00
mm
Thread depth
16.00
16.00
mm
C
6.00
6.00
mm
Piston rod diameter
12.00
12.00
mm
D1
M5
M5
H8
5.00
5.00
mm
D3
33.00
33.00
mm
Air connection
G1/8
G1/8
E
56.00
56.00
mm
E1
28.00
28.00
mm
E2
28.50
28.50
mm
FP
50.00
50.00
mm
G
15.25
15.25
mm
KF
M8
M8
ME
10.00
10.00
mm
h14
10.00
10.00
mm
PL
8.00
8.00
mm
min
5.1
5.1
RT
M6
M6
TG
38.00
38.00
mm
TT
8.00
8.00
mm
WH
7.00
7.00
mm
+/-0.3
45.00
45.00
mm
+/-0.6
52.00
52.00
mm
+0 / -0.5
19.00
19.00
mm
KK
M10 x 1,25
M10 x 1,25
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성