??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Series MD take-off blocks
Bill of material
MD1-B00
Series
MD
dimension
mm
Take-off blocks
Construction type
Connection type
ports
ports
A
-
B
G 1/8
C
42.0 mm
D
28.5 mm
E
42 mm
F
G1/8
G
G1/8
H
26.2 mm
I
43 mm
L
Ø4 mm
M
9,5 mm
N
61.2 mm
P
22.7 mm
R
51.7 mm
S
35.1 mm
T
34.6 mm
V
9.0 mm
Weight
0.2 kg
Infotext
Information
Infotext
Previews
3D
Dimension
2D
Download CAD models