??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Series MD soft start valves
Bill of material
MD1-AV
Series
MD
dimension
mm
Soft start valves
Connection type
ports
ports
A
-
B
G 1/8
C
42.0 mm
E
42 mm
F
28,5 mm
H
26.2
I
43 mm
L
Ø4 mm
N
53.2 mm
O
2.5 mm
P
22.7 mm
S
27.0 mm
T
34.6 mm
V
10.5 mm
Weight
0.2 kg
Infotext
Information
Infotext
Previews
3D
Dimension
2D
Download CAD models