??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Camozzi
Description
Series MD 3/2-way isolation
Bill of material
MD1-V01
Series
MD mm
dimension
mm
3/2-way valve
DESIGN TYPE
Connection type
PORTS (IN - OUT)
ports
A
-
B
G 1/8
C
42.0 mm
D
Ø26
E
42 mm
F
28,5 mm
G
G1/8
H
31.0
I
43 mm
L
Ø4 mm
M
9.5 mm
N
101.0 mm
O
26.2 mm
P
22.7 mm
R
51.7 mm
heavy
35.1 mm
T
34.6 mm
U
10 mm
V
9.0 mm
W
39.8 mm
SW
mm
Z
Ø4 mm
Weight
0.2 kg
Infotext
Informacje dodatkowe
Infotext
Previews
3D
Wymiar
2D
Pobierz modele CAD