카탈로그: Camozzi
생성됨: 13.04.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Camozzi
DMC4M0PA-0-2K-2M-
Camozzi
Fieldbus and multipole systems
Series D valve islands
Reserved for checks
Powered by
CAD모델 선택
{camozzi/sistemi_seriali_multip/isole_serie_d/d1-d2-d5-d4/serie_d4_asmtab.prj},{NB= DMC4M0PA-0-2K-2M-},{STEP=4},{EC=M},{INT=0},{MD=P},{SP=A},{MODULE1=},{MODULE2=},{MODULE3=},{MODULE4=},{MODULE5=},{MODULE6=},{MODULE7=},{MODULE8=},{MODULE9=},{MODULE10=},{MODULE11=},{MODULE12=},{MODULE13=},{MODULE14=},{MODULE15=},{MODULE16=},{MODULE17=},{MODULE18=},{MODULE19=},{MODULE20=},{CN=0},{SBPOS1=K},{VPOS1=M},{GPOS1=},{SBPOS2=K},{VPOS2=M},{GPOS2=},{CNPOS2=K},{SBPOS3=},{VPOS3=},{GPOS3=},{CNPOS3=},{SBPOS4=},{VPOS4=},{GPOS4=},{CNPOS4=},{SBPOS5=},{VPOS5=},{GPOS5=},{CNPOS5=},{SBPOS6=},{VPOS6=},{GPOS6=},{CNPOS6=},{SBPOS7=},{VPOS7=},{GPOS7=},{CNPOS7=},{SBPOS8=},{VPOS8=},{GPOS8=},{CNPOS8=},{SBPOS9=},{VPOS9=},{GPOS9=},{CNPOS9=},{SBPOS10=},{VPOS10=},{GPOS10=},{CNPOS10=},{SBPOS11=},{VPOS11=},{GPOS11=},{CNPOS11=},{SBPOS12=},{VPOS12=},{GPOS12=},{CNPOS12=},{SBPOS13=},{VPOS13=},{GPOS13=},{CNPOS13=},{SBPOS14=},{VPOS14=},{GPOS14=},{CNPOS14=},{SBPOS15=},{VPOS15=},{GPOS15=},{CNPOS15=},{SBPOS16=},{VPOS16=},{GPOS16=},{CNPOS16=},{SBPOS17=},{VPOS17=},{GPOS17=},{CNPOS17=},{SBPOS18=},{VPOS18=},{GPOS18=},{CNPOS18=},{SBPOS19=},{VPOS19=},{GPOS19=},{CNPOS19=},{SBPOS20=},{VPOS20=},{GPOS20=},{CNPOS20=},{SBPOS21=},{VPOS21=},{GPOS21=},{CNPOS21=},{SBPOS22=},{VPOS22=},{GPOS22=},{CNPOS22=},{SBPOS23=},{VPOS23=},{GPOS23=},{CNPOS23=},{SBPOS24=},{VPOS24=},{GPOS24=},{CNPOS24=},{SBPOS25=},{VPOS25=},{GPOS25=},{CNPOS25=},{SBPOS26=},{VPOS26=},{GPOS26=},{CNPOS26=},{SBPOS27=},{VPOS27=},{GPOS27=},{CNPOS27=},{SBPOS28=},{VPOS28=},{GPOS28=},{CNPOS28=},{SBPOS29=},{VPOS29=},{GPOS29=},{CNPOS29=},{SBPOS30=},{VPOS30=},{GPOS30=},{CNPOS30=},{SBPOS31=},{VPOS31=},{GPOS31=},{CNPOS31=},{SBPOS32=},{VPOS32=},{GPOS32=},{CNPOS32=},{SBPOS33=},{VPOS33=},{GPOS33=},{CNPOS33=},{SBPOS34=},{VPOS34=},{GPOS34=},{CNPOS34=},{SBPOS35=},{VPOS35=},{GPOS35=},{CNPOS35=},{SBPOS36=},{VPOS36=},{GPOS36=},{CNPOS36=},{SBPOS37=},{VPOS37=},{GPOS37=},{CNPOS37=},{SBPOS38=},{VPOS38=},{GPOS38=},{CNPOS38=},{SBPOS39=},{VPOS39=},{GPOS39=},{CNPOS39=},{SBPOS40=},{VPOS40=},{GPOS40=},{CNPOS40=},{SBPOS41=},{VPOS41=},{GPOS41=},{CNPOS41=},{SBPOS42=},{VPOS42=},{GPOS42=},{CNPOS42=},{SBPOS43=},{VPOS43=},{GPOS43=},{CNPOS43=},{SBPOS44=},{VPOS44=},{GPOS44=},{CNPOS44=},{SBPOS45=},{VPOS45=},{GPOS45=},{CNPOS45=},{SBPOS46=},{GPOS46=},{VPOS46=},{CNPOS46=},{SBPOS47=},{GPOS47=},{VPOS47=},{CNPOS47=},{SBPOS48=},{VPOS48=},{GPOS48=},{CNPOS48=},{SBPOS49=},{GPOS49=},{VPOS49=},{CNPOS49=},{SBPOS50=},{VPOS50=},{GPOS50=},{CNPOS50=},{SBPOS51=},{VPOS51=},{GPOS51=},{CNPOS51=},{SBPOS52=},{VPOS52=},{GPOS52=},{CNPOS52=},{SBPOS53=},{VPOS53=},{GPOS53=},{CNPOS53=},{VPOS54=},{SBPOS54=},{GPOS54=},{CNPOS54=},{SBPOS55=},{VPOS55=},{GPOS55=},{CNPOS55=},{SBPOS56=},{VPOS56=},{GPOS56=},{CNPOS56=},{SBPOS57=},{VPOS57=},{GPOS57=},{CNPOS57=},{SBPOS58=},{VPOS58=},{GPOS58=},{CNPOS58=},{SBPOS59=},{VPOS59=},{GPOS59=},{CNPOS59=},{SBPOS60=},{VPOS60=},{GPOS60=},{CNPOS60=},{SBPOS61=},{VPOS61=},{GPOS61=},{CNPOS61=},{SBPOS62=},{VPOS62=},{GPOS62=},{CNPOS62=},{SBPOS63=},{VPOS63=},{GPOS63=},{CNPOS63=},{SBPOS64=},{VPOS64=},{CNPOS64=},{GPOS64=},{SBPOS65=},{GPOS65=},{VPOS65=},{CNPOS65=},{SBPOS66=},{VPOS66=},{GPOS66=},{CNPOS66=},{SBPOS67=},{VPOS67=},{GPOS67=},{CNPOS67=},{SBPOS68=},{VPOS68=},{GPOS68=},{CNPOS68=},{SBPOS69=},{VPOS69=},{GPOS69=},{CNPOS69=},{SBPOS70=},{VPOS70=},{GPOS70=},{CNPOS70=},{SBPOS71=},{VPOS71=},{GPOS71=},{CNPOS71=},{SBPOS72=},{VPOS72=},{GPOS72=},{CNPOS72=},{SBPOS73=},{VPOS73=},{GPOS73=},{CNPOS73=},{SBPOS74=},{VPOS74=},{GPOS74=},{CNPOS74=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Camozzi
Description
Series D4 - Multipole version-Fieldbus version
Bill of material
DMC4M0PA-0-2K-2M-
Modular valve island
DM
Valve
C
Step
4
Electrical connection
M = Multipole 25 pin PNP
Q = Multipole 44 pin PNP
00 = Base without Fieldbus cover
01 = Profibus
03 = CANopen cod. CX03-0-0
04 = Ethernet/IP
05 = Ethercat
06 = PROFINET
07 = IO-LINK
M = Multipole 25 pin PNP
Q = Multipole 44 pin PNP
00 = Base without Fieldbus cover
01 = Profibus
03 = CANopen cod. CX03-0-0
04 = Ethernet/IP
05 = Ethercat
06 = PROFINET
07 = IO-LINK
Interface
0 = Without
W = WLAN
0 = Without
W = WLAN
Manual Drive
P = push
R = push & turn
P = push
R = push & turn
Servo-pilot-supply
A = internal
B = external
C = external with fitting (6512 6-1/8) and threaded silencer (2931 1/8)
D = internal with threaded silencer (2931 1/8)
A = internal
B = external
C = external with fitting (6512 6-1/8) and threaded silencer (2931 1/8)
D = internal with threaded silencer (2931 1/8)
INPUT/OUTPUT MODULES 1
INPUT/OUTPUT MODULES 2
INPUT/OUTPUT MODULES 3
INPUT/OUTPUT MODULES 4
INPUT/OUTPUT MODULES 5
INPUT/OUTPUT MODULES 6
INPUT/OUTPUT MODULES 7
INPUT/OUTPUT MODULES 8
INPUT/OUTPUT MODULES 9
INPUT/OUTPUT MODULES 10
INPUT/OUTPUT MODULES 11
INPUT/OUTPUT MODULES 12
INPUT/OUTPUT MODULES 13
INPUT/OUTPUT MODULES 14
INPUT/OUTPUT MODULES 15
INPUT/OUTPUT MODULES 16
INPUT/OUTPUT MODULES 17
INPUT/OUTPUT MODULES 18
INPUT/OUTPUT MODULES 19
INPUT/OUTPUT MODULES 20
Connection
0 = without connector
03R = 3 mt
05R=5 mt
10R=10 mt
15R=15 mt
20R=20 mt
25R=25 mt
0 = without connector
03R = 3 mt
05R=5 mt
10R=10 mt
15R=15 mt
20R=20 mt
25R=25 mt
Subbase Position1
K = threaded subbase
C = with fittings for tube Ø8 (S6510 8-3/8)
D = with fittings for tube Ø10 (S6510 10-3/8)
E = with fittings for tube Ø12 (S6510 12-3/8)
F = with fittings for tube Ø14 (S6510 14-3/8)
X = supply (1) and exhausts (3, 5)
XS = supply (1) and exhausts (3, 5) with threaded silencer (2931)
XH = supply (1) and exhausts (3, 5) with silencer
K = threaded subbase
C = with fittings for tube Ø8 (S6510 8-3/8)
D = with fittings for tube Ø10 (S6510 10-3/8)
E = with fittings for tube Ø12 (S6510 12-3/8)
F = with fittings for tube Ø14 (S6510 14-3/8)
X = supply (1) and exhausts (3, 5)
XS = supply (1) and exhausts (3, 5) with threaded silencer (2931)
XH = supply (1) and exhausts (3, 5) with silencer
Valve Position1
M = 5/2 Monostable
B = 5/2 Bistable
C = 2X3/2 NC
A = 2 X 3/2 NO
G = 2 X 3/2 (NC+NO)
V = 5/3 CC
K = 5/3 CO
N = 5/3 CP
L = Free position
W = position without valve
M = 5/2 Monostable
B = 5/2 Bistable
C = 2X3/2 NC
A = 2 X 3/2 NO
G = 2 X 3/2 (NC+NO)
V = 5/3 CC
K = 5/3 CO
N = 5/3 CP
L = Free position
W = position without valve
Seals Position1
Q = seal on channels 1, 3, 5
R = seal on channel 1
V = seal on channels 3 and 5
Q = seal on channels 1, 3, 5
R = seal on channel 1
V = seal on channels 3 and 5
Subbase Position2
K = threaded subbase
C = with fittings for tube Ø8 (S6510 8-3/8)
D = with fittings for tube Ø10 (S6510 10-3/8)
E = with fittings for tube Ø12 (S6510 12-3/8)
F = with fittings for tube Ø14 (S6510 14-3/8)
X = supply (1) and exhausts (3, 5)
XS = supply (1) and exhausts (3, 5) with threaded silencer (2931)
XH = supply (1) and exhausts (3, 5) with silencer
K = threaded subbase
C = with fittings for tube Ø8 (S6510 8-3/8)
D = with fittings for tube Ø10 (S6510 10-3/8)
E = with fittings for tube Ø12 (S6510 12-3/8)
F = with fittings for tube Ø14 (S6510 14-3/8)
X = supply (1) and exhausts (3, 5)
XS = supply (1) and exhausts (3, 5) with threaded silencer (2931)
XH = supply (1) and exhausts (3, 5) with silencer
Valve Position2
M = 5/2 Monostable
B = 5/2 Bistable
C = 2X3/2 NC
A = 2 X 3/2 NO
G = 2 X 3/2 (NC+NO)
V = 5/3 CC
K = 5/3 CO
N = 5/3 CP
L = Free position
W = position without valve
M = 5/2 Monostable
B = 5/2 Bistable
C = 2X3/2 NC
A = 2 X 3/2 NO
G = 2 X 3/2 (NC+NO)
V = 5/3 CC
K = 5/3 CO
N = 5/3 CP
L = Free position
W = position without valve
Seals Position2
Q = seal on channels 1, 3, 5
R = seal on channel 1
V = seal on channels 3 and 5
Q = seal on channels 1, 3, 5
R = seal on channel 1
V = seal on channels 3 and 5
Connection Position2
K = threaded G 1/2
K = threaded G 1/2+DIN rail
D = with fittings for tube Ø10 (S6510 10-1/2)
DR = with fittings for tube Ø10 (S6510 10-1/2)+DIN rail
E = with fittings for tube Ø12 (S6510 12-1/2)
ER = with fittings for tube Ø12 (S6510 12-1/2)+DIN rail
F = with fittings for tube Ø14 (S6510 14-1/2)
F = Con raccordi per tubo Ø14 (S6510 14-3/8)+Attacco per guida DIN
G = with fittings for tube Ø16 (S6510 16-1/2)
GR = with fittings for tube Ø16 (S6510 16-1/2)+ DIN rail
Nuova sottobase
K = threaded G 1/2
K = threaded G 1/2+DIN rail
D = with fittings for tube Ø10 (S6510 10-1/2)
DR = with fittings for tube Ø10 (S6510 10-1/2)+DIN rail
E = with fittings for tube Ø12 (S6510 12-1/2)
ER = with fittings for tube Ø12 (S6510 12-1/2)+DIN rail
F = with fittings for tube Ø14 (S6510 14-1/2)
F = Con raccordi per tubo Ø14 (S6510 14-3/8)+Attacco per guida DIN
G = with fittings for tube Ø16 (S6510 16-1/2)
GR = with fittings for tube Ø16 (S6510 16-1/2)+ DIN rail
Nuova sottobase
Subbase Position3
Valve Position3
Seals Position3
Connection Position3
Subbase Position4
Valve Position4
Seals Position4
Connection Position4
Subbase Position5
Valve Position5
Seals Position5
Connection Position5
Subbase Position6
Valve Position6
Seals Position6
Connection Position6
Subbase Position7
Valve Position7
Seals Position7
Connection Position7
Subbase Position8
Valve Position8
Seals Position8
Connection Position8
Subbase Position9
Valve Position9
Seals Position9
Connection Position9
Subbase Position10
Valve Position10
Seals Position10
Connection Position10
Subbase Position11
Valve Position11
Seals Position11
Connection Position11
Subbase Position12
Valve Position12
Seals Position12
Connection Position12
Subbase Position13
Valve Position13
Seals Position13
Connection Position13
Subbase Position14
Valve Position14
Seals Position14
Connection Position14
Subbase Position15
Valve Position15
Seals Position15
Connection Position15
Subbase Position16
Valve Position16
Seals Position16
Connection Position16
Subbase Position17
Valve Position17
Seals Position17
Connection Position17
Subbase Position18
Valve Position18
Seals Position18
Connection Position18
Subbase Position19
Valve Position19
Seals Position19
Connection Position19
Subbase Position20
Valve Position20
Seals Position20
Connection Position20
Subbase Position21
Valve Position21
Seals Position21
Connection Position21
Subbase Position22
Valve Position22
Seals Position22
Connection Position22
Subbase Position23
Valve Position23
Seals Position23
Connection Position23
Subbase Position24
Valve Position24
Seals Position24
Connection Position24
Subbase Position25
Valve Position25
Seals Position25
Connection Position25
Subbase Position26
Valve Position26
Seals Position26
Connection Position26
Subbase Position27
Valve Position27
Seals Position27
Connection Position27
Subbase Position28
Valve Position28
Seals Position28
Connection Position28
Subbase Position29
Valve Position29
Seals Position29
Connection Position29
Subbase Position30
Valve Position30
Seals Position30
Connection Position30
Subbase Position31
Valve Position31
Seals Position31
Connection Position31
Subbase Position32
Valve Position32
Seals Position32
Connection Position32
Subbase Position33
Valve Position33
Seals Position33
Connection Position33
Subbase Position34
Valve Position34
Seals Position34
Connection Position34
Subbase Position35
Valve Position35
Seals Position35
Connection Position35
Subbase Position36
Valve Position36
Seals Position36
Connection Position36
Subbase Position37
Valve Position37
Seals Position37
Connection Position37
Subbase Position38
Valve Position38
Seals Position38
Connection Position38
Subbase Position39
Valve Position39
Seals Position39
Connection Position39
Subbase Position40
Valve Position40
Seals Position40
Connection Position40
Subbase Position41
Valve Position41
Seals Position41
Connection Position41
Subbase Position42
Valve Position42
Seals Position42
Connection Position42
Subbase Position43
Valve Position43
Seals Position43
Connection Position43
Subbase Position44
Valve Position44
Seals Position44
Connection Position44
Subbase Position45
Valve Position45
Seals Position45
Connection Position45
Subbase Position46
Seals Position46
Valve Position46
Connection Position46
Subbase Position47
Seals Position47
Valve Position47
Connection Position47
Subbase Position48
Valve Position48
Seals Position48
Connection Position48
Subbase Position49
Seals Position49
Valve Position49
Connection Position49
Subbase Position50
Valve Position50
Seals Position50
Connection Position50
Subbase Position51
Valve Position51
Seals Position51
Connection Position51
Subbase Position52
Valve Position52
Seals Position52
Connection Position52
Subbase Position53
Valve Position53
Seals Position53
Connection Position53
Valve Position54
Subbase Position54
Seals Position54
Connection Position54
Subbase Position55
Valve Position55
Seals Position55
Connection Position55
Subbase Position56
Valve Position56
Seals Position56
Connection Position56
Subbase Position57
Valve Position57
Seals Position57
Connection Position57
Subbase Position58
Valve Position58
Seals Position58
Connection Position58
Subbase Position59
Valve Position59
Seals Position59
Connection Position59
Subbase Position60
Valve Position60
Seals Position60
Connection Position60
Subbase Position61
Valve Position61
Seals Position61
Connection Position61
Subbase Position62
Valve Position62
Seals Position62
Connection Position62
Subbase Position63
Valve Position63
Seals Position63
Connection Position63
Subbase Position64
Valve Position64
Connection Position64
Seals Position64
Subbase Position65
Seals Position65
Valve Position65
Connection Position65
Subbase Position66
Valve Position66
Seals Position66
Connection Position66
Subbase Position67
Valve Position67
Seals Position67
Connection Position67
Subbase Position68
Valve Position68
Seals Position68
Connection Position68
Subbase Position69
Valve Position69
Seals Position69
Connection Position69
Subbase Position70
Valve Position70
Seals Position70
Connection Position70
Subbase Position71
Valve Position71
Seals Position71
Connection Position 71
Subbase Position72
Valve Position72
Seals Position72
Connection Position 72
Subbase Position73
Valve Position73
Seals Position73
Connection Position 73
Subbase Position74
Valve Position74
Seals Position74
Connection Position 74
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성