카탈로그: Camozzi
생성됨: 13.04.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Camozzi
ASX20-W040F2-06312
Camozzi
Valves and solenoid valves
Solenoid valves / Valves / Manifolds
Angle seat valves Series ASX
Powered by
CAD모델 선택
{camozzi/controllo/elettrovalvole_pneumatiche_batterie/valvole_a_sede_inclinata_serie_as/serie_asx_flangiata.prj},{NB=ASX20-W040F2-06312 },{SERIE=AS},{ATTUATORE=X},{MATERIALECORPO=2},{FUNZIONE=0},{DIREZIONEFLUSSO=W},{DIAMETRO=DN 40},{DIAMETROX=040},{CONNESSIONE=F2},{TAGLIAATTUATORE=Ø63 mm},{TAGLIAATTUATORX=063},{MATATTUATORE=1},{GUARNIZIONI=2},{OPZIONI= },{DN=40.000},{M=38.000},{N=84.000},{P=150.000},{E=110.000},{F=4x18},{BETA=45°},{A=206.000},{B=190.000},{L=200.000},{C=3.000},{H=16.000},{Q=1/8\"},{CTESTA=75.000},{R=41.000},{G=1 1/2\"},{T=21.000},{GX=47.800},{M2=40.000},{F1=70.000},{F2=28.000},{X=92.500},{Y=98.500},{Z=71.000},{A1=24.300},{A2=75.000},{SW2=36.000}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 16
HELP_VARIABLE
Company
Camozzi
Description
Series ASX angle seat valve - flanged
Bill of material
ASX20-W040F2-06312
Series
AS
Actuator
X = metal actuator
X = metal actuator
Body material
2 = 316 stainless steel
2 = 316 stainless steel
Function
0 = 2/2 NO
1 = 2/2 NC
3 = 2/2 double effect
0 = 2/2 NO
1 = 2/2 NC
3 = 2/2 double effect
Flow direction
W = under seat (antiwater hammer)
Y = above seat
W = under seat (antiwater hammer)
Y = above seat
Diameter
DN 40
DN 40
Connection
F2 = flanged DIN 2543
F2 = flanged DIN 2543
Actuator size
Ø63 mm
Ø63 mm
Actuator material
1 = 304 stainless steel
1 = 304 stainless steel
Gaskets
2 = for standard temperature -10 / 180°C
3 = for high temperature 25 / 220 °C
2 = for standard temperature -10 / 180°C
3 = for high temperature 25 / 220 °C
Options
= None
PS1 = NPN-NO proximity switch
PS2 = NPN-NC proximity switch
PS3 = PNP-NO proximity switch
PS4 = PNP-NC proximity switch
SL1 = stroke limiter for Ø50 - Ø63 mm actuators
SL2 = stroke limiter for Ø90 mm actuators
PI1= position indicator for Ø40 - Ø50 - Ø63 - Ø90 mm actuators
PI2 = position indicator for Ø125 mm actuators
= None
PS1 = NPN-NO proximity switch
PS2 = NPN-NC proximity switch
PS3 = PNP-NO proximity switch
PS4 = PNP-NC proximity switch
SL1 = stroke limiter for Ø50 - Ø63 mm actuators
SL2 = stroke limiter for Ø90 mm actuators
PI1= position indicator for Ø40 - Ø50 - Ø63 - Ø90 mm actuators
PI2 = position indicator for Ø125 mm actuators
DN
40.000
40.000
M
38.000
38.000
N
84.000
84.000
P
150.000
150.000
E
110.000
110.000
F
4x18
4x18
β
45°
45°
A
206.000
206.000
B
190.000
190.000
L
200.000
200.000
C
3.000
3.000
H
16.000
16.000
Q
1/8"
1/8"
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성