??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Pneumax
Description
Series 6302 - Angular grippers - 180° opening
Bill of material
6302.16.D
Bore
TYPE
STROKE
°
Fluid
Filtered air, with or without lubrication
Pressure range
1 to 6 bar bar
Temperature
-5 - +70 °C
Previews
3D
2D
Download CAD models