??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Kraus
Description
Series 6020 Conveyor roller/idler
Bill of material
6020-SV50x1.5-B8-IGM5x15-156.5-ZZ-CP0002
Series
6020
Tube diameter
Ø50x1.5 mm
Tube material
Axle diameter
mm
Sprocket
Axle type
Axle type size
Axle material
Bearing
Fitting length
mm
输入参数值: EBL
Fitting length
mm
cm
inch
ft
Tube length
114.5 mm
Roller length
126.5 mm
Axle length
156.5 mm
预览
3D
尺寸标注
2D
下载CAD模型