??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kraus
Description
Series 600 Conveyor roller/idler - Mini/Midi Conical Roller
Bill of material
600-SV20x1.5-B6-F-156.5
Series
600
Tube diameter
mm
Tube material
Axle diameter
mm
Axle type
Axle type size
Axle material
Fitting length
mm
Enter value for EBL
Fitting length
mm
cm
inch
ft
Tube length
135.5 mm
Roller length
152.0 mm
Axle length
176.5 mm
Previews
3D
Dimension
2D
Download CAD models