??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
GETOtec
Description
Series 5E...SBS ball screw electromechanical axis
Bill of material
5ES050BS05P50AS1
Series
5E
Profile
S= square section
Size
Transmission
BS = ball screw
Screw pitch
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
Version
Type of slider
Number of sliders
1= 1 slider
Position
mm
Enter value for POSIZIONE
Position
mm
cm
inch
ft
A
mm
B(H7)
mm
B1
mm
B2
mm
C
mm
D
mm
D1
°
E
mm
E1
mm
F
mm
G1(H8)
mm
G2
mm
G3
mm
G4
2 mm
H
mm
L1
mm
L2
mm
M1
mm
M2
mm
M3
mm
P1
mm
P2
mm
PA1
mm
PA2
mm
K1
mm
J1
mm
K2
mm
J2
mm
K3
mm
J3
mm
T1
mm
T2
mm
T3
10 mm
V
mm
Y
6.3
W
mm
Z1
8 mm
Z2
4 mm
Weight stroke zero
kg
Stroke weight per meter
kg
Previews
3D
Dimension
2D
Download CAD models