??
Catalog navigation
CAD模型选择
可提供的产品: 11
HELP_VARIABLE
公司
Lechler
描述
Series 524 / 525 - Deflector plate nozzle
明细表
LECHLER_52510930
Spray angle
180 °
Type
Material No.
VDS-approved
mm
Bore diameter Ø
mm
Bore diameter Ø
英寸
Volume flow at P=0.5 bar
l/min
Volume flow at P=10 psi
GPM
Volume flow at P=1.0 bar
l/min
Volume flow at P=20 psi
GPM
Volume flow at P=2.0 bar
l/min
Volume flow at P=40 psi
GPM
Volume flow at P=3.0 bar
l/min
Volume flow at P=60 psi
GPM
Volume flow at P=5.0 bar
l/min
Volume flow at P=80 psi
GPM
Volume flow at P=10.0 bar
l/min
Volume flow at P=100 psi
GPM
Volume flow at P=150 psi
GPM
Spray diameter at H=1m and P=3 bar
m
Spray diameter at H=40" and P=45 psi
英寸
Spray diameter at H=3m and P=3 bar
m
Spray diameter at H=120" and P=45 psi
英寸
预览
3D
尺寸标注
2D
下载CAD模型