??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Kraus
Description
Series 5020 Conveyor roller/idler - Driven Roller with Chain Drive 1/2'' Teeth=14 / Teeth=11 - Double Chain Wheel
Bill of material
5020-SV50x1.5-B8-IGM5x15-110-ZZ,z=11
Series
5020
Gears selection
Tube diameter
mm
Tube material
PVC sleeve
PVC sleeve length
mm
Flange
Flange 1 position
mm
Flange 2 position
mm
Axle diameter
mm
Axle type
Axle type size
Axle material
Bearing
Fitting length
mm
Enter value for EBL
Fitting length
mm
cm
inch
ft
Tube length
46.0 mm
Roller length
56.0 mm
Axle length
110 mm
プレビュー
3D
情報
2D
ダウンロード(CADデータ)