??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Kraus
Description
Series 5000 Conveyor roller/idler - Driven Roller with Chain Drive 1/2" - Steel Chain Wheel - Double Chain Wheel
Bill of material
5001-SV50x1.5-B12-IGM5x15-100-ZZ
Series
5001
Drive selection
Gears number
Double sprocket
Gears selection
1/2"x5/16", Z=14
Tube diameter
mm
Tube material
PVC sleeve
PVC sleeve length
mm
Axle diameter
mm
Axle type
Axle type size
Axle material
Bearing
Fitting length
mm
Enter value for EBL
Fitting length
mm
cm
inch
ft
Tube length
35 mm
Roller length
45 mm
Axle length
100 mm
プレビュー
3D
情報
2D
ダウンロード(CADデータ)