??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kraus
Description
Series 4800 Conveyor roller/idler - Driven Roller with Chain Drive 1/2" - PVC Chain Wheel
Bill of material
4801-SV50x1.5-B8-IGM5x15-100-ZZ
Series
4801
Drive selection
Gears number
Gears selection
Tube diameter
mm
Tube material
PVC sleeve
PVC sleeve length
mm
Axle diameter
mm
Axle type
Axle type size
Axle material
Bearing
Fitting length
mm
Enter value for EBL
Fitting length
mm
cm
inch
ft
Tube length
59 mm
Roller length
69 mm
Axle length
100 mm
Previews
3D
Dimension
2D
Download CAD models