??
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
VULKAN Couplings
Description
Series 4400 Image 1 - Tkn 3,25 Nm – 26,00 kNm
Bill of material
VKE-41-1-1-4400-000-A-0-N-L(3.251001252810012528)
Product key
Size
Level of interest
Order number
Equipment Torque
kNm
Technical Specifications
PDF Info
Explanations of Technical Data
PDF Info
Dimension Group
Stiffness
Norminal Torque
kNm
Application factor
1
Application factor
0.89
Application factor
0.77
Max. Torque 1
kNm
Max. Torque 2
kNm
Max. Torque Range
kNm
Perm. Vibratory Torque
kNm
Perm. Power Loss
kW
Perm. Rotational Speed
1/min
Permissible axial shaft offset
mm
Permissible radial shaft offset
mm
Radial Stiffness
kN/mm
Dynamic Torsional Stiffness
kNm/rad
Relative Damping
mm
Maximum diameter of the clutch (output side)
mm
Installation Length of the Coupling
mm
Installation Length of the Coupling
mm
Outer diameter of the hub (output side)
mm
Outer diameter of the hub (output side)
mm
Mass Moment of Inertia
mm
Mass Moment of Inertia
mm
Diameter of the pilot hole in the hub (output side)
mm
Maximum swing the finished bore in the hub (output side)
mm
Bore diameter Coupling hub (output side)
mm
Enter value for D3
Bore diameter Coupling hub (output side)
mm
cm
inch
ft
Note Bore (output side)
Tolerance for the bore of the clutch hub (output side)
Standard length of the hub (output side)
Length of hub (output side)
mm
Note Hub length (output side)
Standard length of the hub
Fitting tolerance (output side)
Keyway according to DIN (output side)
Groove width for groove to DIN (output side)
mm
Groove height for groove to DIN (output side)
mm
Type of fit of the groove (output side)
Tolerance of the feather key height (output side)
mm
Security Passport (output side)
Security OK
Diameter of the pilot hole in the hub predrilled (input side)
mm
Maximum swing the finished bore in the hub (input side)
mm
Bore diameter Coupling hub Right (input side)
mm
Enter value for D12
Bore diameter Coupling hub Right (input side)
mm
cm
inch
ft
Note Bore (input side)
Tolerance for the bore of the clutch hub (input side)
Standard length of the hub (input side)
Length of hub (input side)
mm
Length of hub (input side)
mm
Keyway according to DIN (input side)
Groove width for groove to DIN (input side)
mm
Groove height for groove to DIN (input side)
mm
Type of fit of the groove (input side)
Fitting tolerance (input side)
Security Passport (input side)
Security OK
Tolerance of the feather key height (input side)
0.2 mm
Mass Moment of Inertia
kgm^2
Mass Moment of Inertia
kgm^2
Weight
kg
Weight
kg
Distance to center of gravity
mm
Distance to center of gravity
mm
SN
MBVEL1
mm
VED5
mm
VED6
mm
VEL2
mm
VEL4
mm
VEG1
118.000 mm
VEG2
76.000 mm
VEFB1
6.000 mm
MTK1M
16.000 mm
MTK1SL
50.000 mm
MTK1KH
10.000 mm
MTK1SW
24.000 mm
VUTFL1
20.000 mm
MBVETK1
641.400 mm
TTK1M
16.000 mm
TTK1SL
30.000 mm
TTK1KH
10.000 mm
TTK1SW
24.000 mm
Previews
3D
Dimension
2D
Download CAD models