??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Kraus
Description
Series 4321 Conveyor roller/idler - Driven Roller with Chain Drive 3/8" x 7/32"
Bill of material
4321-SV30x1.5-B8-F-100-ZZ
Series
4321
Tube diameter
mm
Tube material
PVC sleeve
PVC sleeve length
mm
Axle diameter
mm
Axle type
Axle type size
Axle material
Bearing
Fitting length
mm
Enter value for EBL
Fitting length
mm
cm
inch
ft
Tube length
35.0 mm
Roller length
47.0 mm
Axle length
120 mm
プレビュー
3D
情報
2D
ダウンロード(CADデータ)