??
Catalog navigation
CAD模型選擇
可提供的產品: 42
HELP_VARIABLE
Company
igus
Description
Series 4040HD - System E4/4
Bill of material
0.728m 4040HD.30.135.0 (-,-)
Part no.
Info PDF
INFO
Inner width Bi
mm
Outer width Ba
mm
Bending radius
mm
Installation type
Chain length
Fixed end in the middle of travel distance
Delta M
mm
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
Effective travel distance
236 mm
Required chain length
mm
Number of links
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
Color
Mounting bracket moving end
Mounting bracket fixed end
Possible installation conditions for mounting brackets
Calculated chain length
728 mm
Number of links
8
Nominal height
354 mm
Overlength Energy Chain radius in final position including safety
314 mm
Pi x R + safety
610 mm
Height
0 mm
Excess length on long travel lengths including safety, gliding
0 mm
Additional safety
0 mm
?CL - Offset fixed point
0 mm
Weight
kg
Previews
3D
尺寸
2D
下載CAD模型