??
Catalog navigation
CAD model selection
Selectable products: 31
HELP_VARIABLE
Company
igus
Description
Series 380 - Crossbars every link - openable from both sides - for particularly demanding applications
Bill of material
0.536 m 380.20.075.0 (-,-)
Part no.
Info PDF
INFO
Inner width Bi
mm
Outer width Ba
mm
Bending radius
mm
Installation type
Middle straps|Extremely wide Energy Chains
mm
Inner width Bi2
mm
Inner width Bi3
mm
Chain length
Fixed end in the middle of travel distance
Delta M
mm
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
Effective travel distance
332 mm
Required chain length
mm
Number of links
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
Hinged crossbars
Color
Mounting bracket moving end
Options for mounting bracket - moving end
Mounting bracket fixed end
Options for mounting bracket - fixed end
Calculated chain length
536.0 mm
Number of links
8
Nominal height
214 mm
Overlength Energy Chain radius in final position including safety
208 mm
Pi x R + safety
370 mm
Height
0 mm
Excess length on long travel lengths including safety, gliding
0 mm
Additional safety
0 mm
?CL - Offset fixed point
0 mm
Weight
kg
Previews
3D
Dimension
2D
Download CAD models