??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
igus
Description
Series 27i - snap-open along inner radius
Bill of material
0.448 m 27i.10.63.0 (-,-)
Part no.
Info PDF
INFO
Inner width Bi
mm
Outer width Ba
mm
Bending radius
mm
Installation type
unsupported
Chain length
Fixed end in the middle of travel distance
Delta M
mm
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
Effective travel distance
276 mm
Required chain length
mm
Number of links
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
Color
Mounting bracket moving end
Options for mounting bracket - moving end
Mounting bracket fixed end
Options for mounting bracket - fixed end
Possible installation conditions for mounting brackets
Calculated chain length
448.0 mm
Number of links
8
Nominal height
176 mm
Overlength Energy Chain radius in final position including safety
172 mm
Pi x R + safety
310 mm
Weight
kg
Previews
3D
Dimension
2D
Download CAD models