??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
igus
Description
Series 2400 - Crossbars openable along the inner radius, from both sides
Bill of material
0.368 m 2400.05.055.0 (-,-)
Part no.
Info PDF
INFO
Inner width Bi
mm
Outer width Ba
mm
Bending radius
mm
Extender crossbars
Chain length
Fixed end in the middle of travel distance
Delta M
mm
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
Effective travel distance
206 mm
Required chain length
mm
Number of links
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
Color
XXL Materials - Energy Chains / Energy Tube
ESD Materials - Energy Chains / Energy Tube
Without pretension
Mounting bracket moving end
Options for mounting bracket - moving end
Mounting bracket fixed end
Options for mounting bracket - fixed end
Possible installation conditions for mounting brackets
Calculated chain length
368.0 mm
Number of links
8
Nominal height
145 mm
Overlength Energy Chain radius in final position including safety
142 mm
Pi x R + safety
265 mm
Height
0 mm
Excess length on long travel lengths including safety, gliding
0 mm
Additional safety
0 mm
ΔCL - Offset fixed point
0 mm
Weight
kg
Previews
3D
Dimension
2D
Download CAD models