目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
Series 237
WAGO
PG 04 - PCB terminal blocks and feedtrough terminal blocks
Powered by
CAD模型選擇
237-102 - PCB terminal block, 2.5 mm², Pin spacing 5 mm, 2-pole
14.07.2023
237-103 - PCB terminal block, 2.5 mm², Pin spacing 5 mm, 3-pole
14.07.2023
237-112 - PCB terminal block, 2.5 mm², Pin spacing 10 mm, 1-pole
14.07.2023
237-113 - PCB terminal block, 2.5 mm², Pin spacing 10 mm, 2-pole
14.07.2023
237-132 - PCB terminal block, 2.5 mm², Pin spacing 5.08 mm, 2-pole
14.07.2023
237-133 - PCB terminal block, 2.5 mm², Pin spacing 5.08 mm, 3-pole
14.07.2023
237-136 - PCB terminal block, 2.5 mm², Pin spacing 5 mm, 6-pole
14.07.2023
237-146 - PCB terminal block, 2.5 mm², Pin spacing 5 mm, 3-pole
14.07.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎