피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
español
français
italiano
polski
English
품질보증 정보
카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
Series 235
WAGO
PG 04 - PCB terminal blocks and feedtrough terminal blocks
Powered by
CAD모델 선택
235-100 - END PLATE SNAP FIT TYPE 1 MM / 0.039 IN THICK
17.04.2024
235-101 - 1-CONDUCTOR PCB TERMINAL BLOCK 2 SOLDER PINS / POLE 1 POLE PIN SP...
04.04.2024
235-101/330-000 - 1-CONDUCTOR PCB TERMINAL BLOCK 2 SOLDER PINS / POLE 1 POL...
04.04.2024
235-102 to 235-116 - PCB TERMINAL STRIP 2 SOLDER PINS / POLE PIN SPACING 2....
05.04.2024
235-102/330-000 to 235-148/330-000 - 1-CONDUCTOR PCB TERMINAL STRIP 2 SOLDE...
04.04.2024
235-201 - 1-CONDUCTOR PCB TERMINAL BLOCK 2 SOLDER PINS / POLE 1 POLE PIN SP...
05.04.2024
235-202 to 235-248 - 1-CONDUCTOR PCB TERMINAL STRIP 2 SOLDER PINS / POLE PI...
05.04.2024
235-316 - SPACER FOR DOUBLING THE PIN SPACING
05.04.2024
235-401 - 1-CONDUCTOR PCB TERMINAL BLOCK 2 SOLDER PINS / POLE 1 POLE PIN SP...
05.04.2024
235-401/331-000 - 1-CONDUCTOR PCB TERMINAL BLOCK 2 SOLDER PINS / POLE 1 POL...
05.04.2024
235-402 to 235-448 - 1-CONDUCTOR PCB TERMINAL STRIP 2 SOLDER PINS / POLE PI...
05.04.2024
235-402/331-000 to 235-448/331-000 - 1-CONDUCTOR PCB TERMINAL STRIP 2 SOLDE...
01.02.2024
235-402/333-000 to 235-448/333-000 - PCB terminal block, 2.5 mm², Pin spaci...
14.07.2023
235-452 to 235-459 - 2-CONDUCTOR PCB TERMINAL STRIP 2 SOLDER PINS / POLE PI...
05.04.2024
235-452/331-000 to 235-462/331-000 - 2-CONDUCTOR PCB TERMINAL STRIP 2 SOLDE...
13.07.2023
235-501 - 1-CONDUCTOR PCB TERMINAL BLOCK 2 SOLDER PINS / POLE 1 POLE PIN SP...
05.04.2024
235-501/331-000 - 1-CONDUCTOR PCB TERMINAL BLOCK 2 SOLDER PINS / POLE 1 POL...
04.04.2024
235-502 to 235-504 - 1-CONDUCTOR PCB TERMINAL STRIP 2 SOLDER PINS / POLE PI...
05.04.2024
235-502/331-000 to 235-506/331-000 - 1-CONDUCTOR PCB TERMINAL STRIP 2 SOLDE...
05.04.2024
235-551 - 2-CONDUCTOR PCB TERMINAL BLOCK 2 SOLDER PINS / POLE 1 POLE PIN SP...
05.04.2024
235-551/331-000 - 2-CONDUCTOR PCB TERMINAL BLOCK 2 SOLDER PINS / POLE 1 POL...
05.04.2024
235-552/331-000 to 235-574/331-000 - 2-CONDUCTOR PCB TERMINAL STRIP 2 SOLDE...
05.04.2024
235-553 - 2-CONDUCTOR PCB TERMINAL STRIP 2 SOLDER PINS / POLE PIN SPACING 7...
05.04.2024
235-701 - SPACER FOR DOUBLING THE PIN SPACING
05.04.2024
235-702 - STAND OFF FOR INCREASING AIR END CREEPAGE DISTANCE
05.04.2024
235-711 - 2-CONDUCTOR PCB TERMINAL BLOCK 2 SOLDER PINS / POLE 1 POLE PIN SP...
05.04.2024
235-711/331-000 - 2-CONDUCTOR PCB TERMINAL BLOCK 2 SOLDER PINS / POLE 1 POL...
05.04.2024
235-801 - 1-CONDUCTOR PCB TERMINAL BLOCK 2 SOLDER PINS / POLE 1 POLE PIN SP...
05.04.2024
235-801/331-000 - 1-CONDUCTOR PCB TERMINAL BLOCK 2 SOLDER PINS / POLE 1 POL...
05.04.2024
235-802 - 1-CONDUCTOR PCB TERMINAL STRIP 2 SOLDER PINS / POLE PIN SPACING 1...
05.04.2024
235-802/331-000 to 235-824/331-000 - 1-CONDUCTOR PCB TERMINAL STRIP 2 SOLDE...
17.04.2024
235-851 - 2-CONDUCTOR PCB TERMINAL BLOCK 2 SOLDER PINS / POLE 1 POLE PIN SP...
05.04.2024
235-851/331-000 - 2-CONDUCTOR PCB TERMINAL BLOCK 2 SOLDER PINS / POLE 1 POL...
05.04.2024
235-852 to 235-874 - 2-CONDUCTOR PCB TERMINAL STRIP 2 SOLDER PINS / POLE PI...
05.04.2024
235-852/331-000 to 235-874/331-000 - 2-CONDUCTOR PCB TERMINAL STRIP 2 SOLDE...
05.04.2024
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진